Select a category All (98) Machine cabins (19) Industrial work benches (14) Automation (8) Platforms & stairways (2) Trolleys (2) Racks (5) Protective enclosures (3) Lean Production (8) Hygiene protection (12) Robotics (19) Clean production (6) item Linear Unit KGT 6 60 EX-01217 The high-precision spindle axis guides tools and workpieces along stroke lengths up to 2600 mm. Thanks to repeatability of 0.01 mm and acceleration of up to 15 m/s², Linear ... Read More High-precision XY table handling with a ball screw drive EX-01216 item Linear Units KGT 6 60 P20 with ball screw drive are suitable for high-precision industrial applications in production, research & development and quality management. Several... Read More Machine frame with 3-axis handling Art. no. EX-01072 This stable machine frame is held together by Angle Brackets and stands firm even when subjected to frequent and rapid movements in three spatial directions. The high-precision... Read More Low-maintenance, compact rack drive Art. no. EX-01048 This rack drive from item combines two advantages in one innovation. The rack, which lies entirely within the profile groove, enables the design of highly compact solutions.... Read More Load More Can we offer any advice in person? Find your nearest contact! Project enquiry We help you plan your projects.Customised and highly efficient. SUBMIT ENQUIRY Start a configuration Customised, simple andconvenient online planning. Configure now Online shop The simple, convenient way to place your order! Go to the Online Shop